PD6-E/-EB Profinet Online Manual

3380h Feedback Sensorless

Function

Contains measurement and configuration values that are necessary for the sensorless control and field weakening in Closed-Loop.

Object description

Index 3380h
Object name Feedback Sensorless
Object Code ARRAY
Data type UNSIGNED32
Savable yes, category: tuning
Access read only
PDO mapping RX-PDO
Allowed values
Preset value
Firmware version FIR-v2013-B726332
Change history

Firmware version FIR-v2013-B726332: The number of entries was changed from 7 to 6.

Value description

Subindex 00h
Name Number Of Entries
Data type UNSIGNED8
Access read only
PDO mapping RX-PDO
Allowed values
Preset value 05h
Subindex 01h
Name Resistance [Ohm]
Data type UNSIGNED32
Access read / write
PDO mapping RX-PDO
Allowed values
Preset value 00000000h
Subindex 02h
Name Inductance [H]
Data type UNSIGNED32
Access read / write
PDO mapping RX-PDO
Allowed values
Preset value 00000000h
Subindex 03h
Name Magnetic Flux [Vs]
Data type UNSIGNED32
Access read / write
PDO mapping RX-PDO
Allowed values
Preset value 00000000h
Subindex 04h
Name Switch On Speed [rpm]
Data type UNSIGNED32
Access read / write
PDO mapping RX-PDO
Allowed values
Preset value 00000078h
Subindex 05h
Name Switch Off Speed [rpm]
Data type UNSIGNED32
Access read / write
PDO mapping RX-PDO
Allowed values
Preset value 00000064h

Description

The subindices have the following function:

  • 01h: Winding resistance. Float value, shown here as UNSIGNED32. Is determined by Auto setup.
  • 02h: Winding inductance. Float value, shown here as UNSIGNED32. Is determined by Auto setup.
  • 03h: Interlinking flux. Float value, shown here as UNSIGNED32. Is determined by Auto setup.
  • 04h: Switch-on speed in RPM. Closed loop ( sensorless) is activated above this speed if no sensors were detected by Auto setup.
  • 05h: Switch-off speed in RPM. Closed loop ( sensorless) is deactivated below this speed if no sensors were detected by Auto setup.
▶   next

Contents