PD6-E/-EB Profinet Online Manual

1008h Manufacturer Device Name

Function

Contains the device name as character string.

Object description

Index 1008h
Object name Manufacturer Device Name
Object Code VARIABLE
Data type VISIBLE_STRING
Savable no
Access read only
PDO mapping no
Allowed values
Preset value
  • PD6-E891L95-M-65-10: PD6-E891L95-M-65-10
  • PD6-E891M95-M-65-10: PD6-E891M95-M-65-10
  • PD6-E891S95-M-65-10: PD6-E891S95-M-65-10
  • PD6-EB80CD-M-65-10: PD6-EB80CD-M-65-10
  • PD6-EB80LD-M-65-10: PD6-EB80LD-M-65-10
  • PD6-EB80MD-M-65-10: PD6-EB80MD-M-65-10
  • PD6-EB80SD-M-65-10: PD6-EB80SD-M-65-10
Firmware version FIR-v1426
Change history
▶   next

Contents