PD6-E/-EB Profinet Online Manual

2701h Customer Storage Area

Function

Data can be deposited and stored in this object.

Object description

Index 2701h
Object name Customer Storage Area
Object Code ARRAY
Data type UNSIGNED32
Savable yes, category: customer
Access read only
PDO mapping no
Allowed values
Preset value
Firmware version FIR-v1540
Change history

Firmware version FIR-v1540: "Data Type" entry changed from "UNSIGNED32" to "UNSIGNED8".

Value description

Subindex 00h
Name Number Of Entries
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value FEh
Subindex 01h - FEh
Name Storage #1 - #254
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value 00000000h
▶   next

Contents