PD6-E/-EB Profinet Online Manual

4021h Ballast Configuration

Function

Object description

Index 4021h
Object name Ballast Configuration
Object Code ARRAY
Data type UNSIGNED32
Savable yes, category: tuning
Access read only
PDO mapping no
Allowed values
Preset value
Firmware version FIR-v2013-B726332
Change history

Firmware version FIR-v2315-B1040535: "Name" entry changed from "Settings [Bit0: On/Off, Bit1: Polarity]" to "Settings [Bit0: On/Off, Bit1: Polarity, Bit2: Internal/External]".

Value description

Subindex 00h
Name Number Of Entries
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 03h
Subindex 01h
Name Settings [Bit0: On/Off]
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value 00000001h
Subindex 02h
Name UB Power Limit [mV]
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value 0000F3BFh
Subindex 03h
Name UB Power Hysteresis [mV]
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value 000001F4h

Description

The subindices have the following function:

  • 01h:
    • Bit 0: Switches the ballast on (value = "1") or off (value = "0")
  • 02h: Response threshold (switch on/off) of the ballast circuit
  • 03h: Hysteresis for the response threshold (switch on/off)
▶   next

Contents