PD6-E/-EB Profinet Online Manual

2017h LLDP Non-volatile Storage

Function

The settings for the LLDP Link-Layer Discovery Protocol are saved (category Ethernet) in this object..

Object description

Index 2017h
Object name LLDP Non-volatile Storage
Object Code ARRAY
Data type UNSIGNED16
Savable yes, category: Ethernet
Access read only
PDO mapping no
Allowed values
Preset value
Firmware version FIR-v2239-B1032745
Change history

Value description

Subindex 00h
Name Number Of Entries
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 03h
Subindex 01h
Name LLDP_Enable -used Lower Byte Only
Data type UNSIGNED16
Access read only
PDO mapping no
Allowed values
Preset value 0007h
Subindex 02h
Name Tx_Timeout
Data type UNSIGNED16
Access read only
PDO mapping no
Allowed values
Preset value 001Eh
Subindex 03h
Name MsgTxHold -used Lower Byte Only
Data type UNSIGNED16
Access read only
PDO mapping no
Allowed values
Preset value 0004h

Description

The subindices have the following function:

  • 01h (LLDP_Enable):
    • Bit "0": Global Enable if set to "1"
    • Bit "1": LLDP Tx & Rx Enabled if set to "1"
    • Bit "2": LLDP Tx Enabled if set to "1"
  • 02h (Tx_Timeout): The interval in seconds at which LLDP frames are transmitted from this device.
  • 03h (MsgTxHold): Message Transmission Multiplier for LLDP Frames
▶   next

Contents