CPB Modbus RTU Technical Manual

2104h Additional Fieldbus Configuration

Object description

Index 2104h
Object name Additional Fieldbus Configuration
Object Code ARRAY
Data type UNSIGNED8
Savable yes, category: communication
Access read / write
PDO mapping no
Allowed values
Preset value
Firmware version FIR-v2139-B1019507
Change history

Value description

Subindex 00h
Name Number Of Entries
Data type UNSIGNED8
Access read / write
PDO mapping no
Allowed values
Preset value 02h
Subindex 01h
Name Fieldbus Configuration Source
Data type UNSIGNED8
Access read / write
PDO mapping no
Allowed values
Preset value 01h
Subindex 02h
Name Configuration Switch Type
Data type UNSIGNED8
Access read / write
PDO mapping no
Allowed values 1
Preset value 01h

Description

The subindices have the following function:

  • 01h (Fieldbus Configuration Source):
    • Value 0: The parameters are set via the corresponding objects. See Configuring via Modbus RTU.
    • Value 1: The controller checks whether rotary switches are connected at the intended pins (see Connecting the controller) . If these are not connected, the parameters are set via the objects.
  • 02h (Configuration Switch Type):
▶   next

Contents