L3518S1204-T6x2 –  Non-captive linear actuator – NEMA 14

Volume Discount

1 - {{ pna.data.discounts[0].amount - 1 }}
{{ discount.amount }}+

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • Our delivery time for this article will be appr. 10 to 12 weeks.
  • This article will be manufactured on request.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Force 160 N
  • Current per Winding 1.2 A
  • Thread Lead
  • Resistance per Winding 1.85 Ohm
  • Socket Length "L"
  • Length "A"
  • NEMA 14 
  • Speed 36 mm/s
  • Thread Diameter
  • Resolution 10 µm/step
  • Inductance per Winding 2 mH
  • Max. Axial Play ±0.05 mm
  • Weight

Dimensions

L3518
Creation in progress ...

Force-Velocity Curve

Recommended load limit
Continuous Operation
 
 
 

Accessories

SCREW-ABA-TJCA-200 Lead screw with trapezoidal thread
SCREW-ABA-TJCA-300 Lead screw with trapezoidal thread
SCREW-AAA-TJCA-1000 Lead screw with trapezoidal thread
NANOLUBE-50G Bearing grease