L3518S1204-T5X5 –  Non-captive linear actuator – NEMA 14

Availability

  • 25 in Stock

Technical Data

  • Size
  • Force 85 N
  • Current per Winding 1.2 A
  • Thread Lead 5 mm
  • Resistance per Winding 1.85 Ohm
  • Socket Length "L"
  • Length "A"
  • NEMA 14 
  • Speed 200 mm/s
  • Thread Diameter 5 mm
  • Resolution 25 µm/step
  • Inductance per Winding 2 mH
  • Max. Axial Play ±0.1 mm
  • Weight 0.15 kg

Dimensions

L3518

Force-Velocity Curve

{{axis.legendLabel}}
{{dataRow.datarowName}}  

Accessories

ZST5-5-200-1 Lead screw with trapezoidal thread $32.20
ZST5-5-300-1 Lead screw with trapezoidal thread $49.59
ZST5-5-1050 Lead screw with trapezoidal thread $86.10
NANOLUBE-50G Bearing grease $22.28

Order & Configure

Order information

$110.54

Availability

  • 25 in Stock

Configure

You can configure this article with others. Please click the configure button below to start.