L3518S1204-T6X1-A25 – Captive linear actuator – NEMA 14
Volume Discount
- 1 - {{ pna.data.discounts[0].amount - 1 }}
- {{ discount.amount }}+
Single Price
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
- Our delivery time for this article will be appr. 10 to 12 weeks.
- The delivery time for this article will be appr. 2 weeks if all components are in stock.
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size
-
Force 240 N
-
Current per Winding 1.2 A
-
Thread Lead
-
Resistance per Winding 1.85 Ohm
-
Stroke Length "X"
-
Length "A"
-
NEMA 14
-
Speed 22 mm/s
-
Thread Diameter
-
Resolution 5 µm/step
-
Max. Axial Play ±0.05 mm
-
Length "B"
-
Weight
Dimensions

Creation in progress ...
Force-Velocity Curve
|
Recommended load limit
|
Continuous Operation
|
||
---|---|---|---|---|
|
|