NTO4L-05-B12-HC (6 mm) –  Optical Encoder

Availability

  • 25 in Stock
This article cannot be ordered alone, only as part of a configuration.

Technical Data

  • Index  
  • Encoder Signal Type incremental 
  • Shaft Diameter 6 mm
  • Output Signals phase A, A\, B, B\ 
  • Limit Frequency 100 kHz
  • Signal Level low: ≤0.6 V, high: ≥4.75 V 
  • Operating Temperature  -
  • Output Fall Time 20 ns
  • ESD, IEC61000-4-2 ±7 kV 
  • Line Driver  
  • Encoder Resolution 1000 CPR
  • Operating Voltage (Encoder) 5 V
  • Current Consumption 36, max. 44 mA
  • Limit Speed 6000 RPM
  • Max. Output Current per Channel 4.5 mA 
  • Output Rise Time 20 ns
  • Vibration (5 Hz-2 kHz) 20 G 

Dimensions

NTO4

Accessories


Order & Configure

Order information

$87.90

Availability

  • 25 in Stock

Configure

To use this article in a configuration, please select a matching motor or linear driver first and start the configurator there.

This article cannot be ordered alone, only as part of a configuration.