GPLEP – Precision Planetary Gearboxes

Categories for GPLEP – Precision Planetary Gearboxes

GPLEP50 – GPLEP – Precision Planetary Gearboxes – Nanotec

GPLEP50 - Precision Planetary Gearboxes

Gearboxes in various lengths and reductions for NEMA 17 (42 mm) motors. Please note: The spacer sleeve MK-DH-6,35-8 must also be ordered if this gearbox will be attached to motors with a 6.35 mm...
  • Reduction Ratio 5  - 25 
  • Rated Output Torque 5 Nm - 13 Nm
  • Efficiency 95 % - 97 %
  • Max. Backlash 15 ´(arc minutes) - 19 ´(arc minutes)
More details
GPLEP70 – GPLEP – Precision Planetary Gearboxes – Nanotec

GPLEP70 - Precision Planetary Gearboxes

Gearboxes in various lengths and reductions for NEMA 23 (56 mm) and NEMA 24 (60 mm) motors. Please note: The spacer sleeve MK-DH-8-11 must also be ordered if this gearbox will be attached to motors...
  • Reduction Ratio 5  - 25 
  • Rated Output Torque 15 Nm - 30 Nm
  • Efficiency 95 % - 97 %
  • Max. Backlash 10 ´(arc minutes) - 12 ´(arc minutes)
More details

Precision Planetary Gearboxes – GPLEP – Precision Planetary Gearboxes Product List

Please wait while productfinder is loading ...

{{curve.panelTitle}}

{{axis.legendLabel}}
Torque [Nm] at {{curve.comparePoint | number : 2}} rpm Speed [rpm] at {{curve.comparePoint | number : 2}} Nm
{{result.title}}
{{dataRow.max_power}}A {{dataRow.voltage}}V {{dataRow.wiring}} {{curve.calculateValueAtPoint(dataRow)}}

{{curve.panelTitle}}

{{axis.legendLabel}}
Force [N] at {{curve.comparePoint | number : 2}} mm/s Speed [mm/s] at {{curve.comparePoint | number : 2}} N
{{result.title}}
{{dataRow.max_power}}A {{dataRow.voltage}}V {{dataRow.wiring}} {{curve.calculateValueAtPoint(dataRow)}}
How to use the product finder

{{pfinder.totalResults}} Results

Show