GPLE - Precision Planetary Gearboxes

Categories for GPLE - Precision Planetary Gearboxes

GPLE40 - Precision Planetary Gearboxes

Gearboxes for NEMA 17 (42 mm), NEMA 23 (56 mm) and NEMA 24 (60 mm) motors. Please note: The GPLE40 gearboxes are available individually for mounting by the customer. The installation instructions...
  • Reduction Ratio 3  - 512 
  • Rated Output Torque 5 Nm - 20 Nm
  • Efficiency 91 % - 97 %
  • Max. Backlash 15 ´(arc minutes) - 22 ´(arc minutes)
More details

GPLE60 - Precision Planetary Gearboxes

Gearboxes for NEMA 23 (56 mm), NEMA 24 (60 mm) and NEMA 34 (86 mm) motors. Notes: The GPLE60 gearboxes are available individually for mounting by the customer. The installation instructions can be...
  • Reduction Ratio 3  - 512 
  • Rated Output Torque 15 Nm - 44 Nm
  • Efficiency 91 % - 97 %
  • Max. Backlash 10 ´(arc minutes) - 15 ´(arc minutes)
More details

GPLE80 - Precision Planetary Gearboxes

Gearboxes in various lengths and reductions for NEMA 34 (86 mm) motors. Please note: The GPLE80 gearboxes are available individually for mounting by the customer.  The installation instructions...
  • Reduction Ratio 3  - 512 
  • Rated Output Torque 38 Nm - 130 Nm
  • Efficiency 91 % - 97 %
  • Max. Backlash 7 ´(arc minutes) - 11 ´(arc minutes)
More details

Precision Planetary Gearboxes – GPLE - Precision Planetary Gearboxes Product List

Please wait while productfinder is loading ...

{{curve.panelTitle}}

{{axis.legendLabel}}
Torque [Nm] at {{curve.comparePoint | number : 2}} rpm Speed [rpm] at {{curve.comparePoint | number : 2}} Nm
{{result.title}}
{{dataRow.max_power}}A {{dataRow.voltage}}V {{dataRow.wiring}} {{curve.calculateValueAtPoint(dataRow)}}

{{curve.panelTitle}}

{{axis.legendLabel}}
Force [N] at {{curve.comparePoint | number : 2}} mm/s Speed [mm/s] at {{curve.comparePoint | number : 2}} N
{{result.title}}
{{dataRow.max_power}}A {{dataRow.voltage}}V {{dataRow.wiring}} {{curve.calculateValueAtPoint(dataRow)}}
How to use the product finder

{{pfinder.totalResults}} Results

Show