N5-2-4 –  Motor controller for Modbus TCP

A DIN rail clip is included in the scope of delivery.

Availability

  • 12 in Stock

Technical Data

  • Interface Modbus TCP 
  • Rated Current (RMS) 18 A
  • Corresponding Motors Brushless DC motors, Stepper Motors 
  • Type of Digital Inputs 5/24 V switchable or 5-24 V 
  • Type of Analog Input -10 - +10 V/0-20 mA switchable 
  • Type of Digital Output open-drain (max. 24 V/500 mA) 
  • Encoder Signal Type incremental 
  • Weight 0.38 kg
  • Operating Voltage 12 VDC - 48 VDC
  • Peak Current (RMS) 40 A
  • Number of Digital Inputs
  • Number of Analog Inputs
  • Digital Outputs
  • Encoder Input  
  • Brake Output  
  • Temperature Range -10 °C - 40 °C

Dimensions

N5-x-3 EtherNet/IP

Knowledge Base

Our video shows how stepper motors are operated in closed loop mode with sensorless control and no encoder.  We recommend our motor controllers  C5  and  CL3 for our sensorless operation.
More details
Closed-loop stepper motors as an alternative to BLDC motors Stepper motor technology was long considered to be a cost-effective alternative to applications that do not demand the high performance delivered by servo motors. Due to their attractive production price and comparatively high torque-to-size ratio, they continued to be used in device engineering. For auxiliary axes in mechanical engineering, however, servo systems began to be given...
More details

Accessories

Z-K4700/50 Capacitor $5.90
Z-K10000/100 Capacitor $28.70
EB-Brake Brake module $21.00
ZK-M12-8-2M-2-PADP Encoder cable angled, 2m $40.20
ZK-M12-12-2M-2-PADP Encoder cable angled, 2m $48.60
ZK-NOE-10-500-S-PADP Encoder cable NOE, 0.5m $12.10
ZK-NTO3-10-1000-PADP Encoder cable NTO3, 1m $25.90
ZK-NTO3-10-500-PADP Encoder cable NTO3, 0.5m $23.90
ZK-PADP-12-500-S Encoder cable controller, 0.5m $12.60
ZCPHOFK-MC0,5-2  * Connector $2.80
ZCPHOFK-MC0,5-12  * Connector $11.40
ZCWE-RM5-3  * Connector $4.20
ZCWE-RM5-6  * 6-pin terminal connector $5.70
ZK-WEDL-500-S-PADP Encoder cable WEDL, 0.5m $11.50
* Included in the scope of delivery for N5-2-4.

Order

Order information

$378.80

Availability

  • 12 in Stock