DF45L024048-A2 –  Brushless DC motor with connecting wires

Availability

  • 12 in Stock
  • More articles available after 3/Sep/2020. Larger quantities on request.

Technical Data

  • Rated Current 3.26 A
  • Line to Line Inductance 0.27 mH
  • Torque Constant 3.69 Ncm/A
  • Motor Connection Cable with Connector 
  • Peak Torque
  • Rated Power 65 W
  • Rated Speed 4840 rpm
  • Size
  • Line to Line Resistance 0.64 Ohm
  • Rotor Inertia 181 gcm²
  • Weight 0.15 kg
  • Peak Current 9.5 A
  • Length "A"
  • Rated Torque
  • Rated Voltage 24 V

Dimensions

DF45-A2

Knowledge Base

Brushless direct current motors, abbreviated as BLDC motors, are – despite their name –  three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator...
More details

Order & Configure

Order information

$101.50

Availability

  • 12 in Stock
  • More articles available after 3/Sep/2020. Larger quantities on request.

Configure

You can configure this article with others. Please click the configure button below to start.