SMCI12-2 –  Stepper motor controller

Volume Discount

1 - {{ pna.data.discounts[0].amount - 1 }}
{{ discount.amount }}+

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • Our delivery time for this article will be appr. 10 to 12 weeks.
  • This article will be manufactured on request.

For new designs we recommend the  CL3-E controllers.

Technical Data

  • Interface RS485 
  • Rated Current (RMS) 1.8 A
  • Matching Motors Stepper Motors 
  • Number of Digital Inputs
  • Number of Analog Inputs
  • Number of Digital Outputs
  • Encoder Input  
  • Weight
  • Operating Voltage 12 VDC - 24 VDC
  • Peak Current (RMS) 2.7 A
  • Firmware Generation V1 
  • Type of Digital Inputs 5 V 
  • Type of Analog Input -10 - +10 V 
  • Type of Digital Output open-drain (30 V max.) 
  • Brake Output  
  • Temperature Range 0 °C - 40 °C

Dimensions

SMCI12
Creation in progress ...

Knowledge Base


Accessories

ZK-RS485-USB Converter cable RS485-USB
Z-K4700/50 Capacitor
ZK-SMCI12 Cable assembly SMCI12-2
ZK-SMCI12-IO Cable assembly SMCI12 without COM
ZK-XHP4-300 Motor cable, 0.3m