PD6-E/-EB Profinet Online Manual

970 Load Parameter Set

Function

With this parameter you can reset all objects or one category of saved objects to the factory settings. You can find the categories in the chapter Saving objects.

Object description

Index 03CAh
Object name Load Parameter Set
Object Code VARIABLE
Data type UNSIGNED16
Savable no
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Firmware version FIR-v2139-B1020888
Change history

Description

In order to reset the category "application" for example, swrite here the value "3".

When the procedure has ended, the parameter is reset to "0".

▶   next

Contents