C5-E CANopen/USB Online Manual

3321h Analog Input Offsets

Function

Offset that is added to the read analog value (3220h) before scaling (multiplier from object 3322 and divisor from object 3323h).

Object description

Index 3321h
Object name Analog Input Offsets
Object Code ARRAY
Data type INTEGER16
Savable yes, category: application
Access read only
PDO mapping no
Allowed values
Preset value
Firmware version FIR-v2139-B1022383
Change history

Value description

Subindex 00h
Name Number Of Analog Input Offsets
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 02h
Subindex 01h - 02h
Name Analog Input #1 - #2
Data type INTEGER16
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
▶   next

Contents