PD2-CB USB Online Manual

3221h Analog Inputs Control

Function

With this object, an analog input can be switched from voltage measurement to current measurement if permitted by the hardware (see technical data).

Object description

Index 3221h
Object name Analog Inputs Control
Object Code VARIABLE
Data type INTEGER32
Savable yes, category: application
Access read / write
PDO mapping no
Allowed values
Preset value 00000000h
Firmware version FIR-v1426
Change history

Description

In general: If a bit is set to the value "0", the analog input measures the voltage; if the bit is set to the value "1", the current is measured.

AC1
Setting for analog input 1
AC2
Setting for analog input 2
▶   next

Contents