PD4-E USB Online Manual

1018h Identity Object

Function

This object returns general information on the device, such as manufacturer, product code, revision and serial number.

Tip: Have these values ready in the event of service inquiries.

Object description

Index 1018h
Object name Identity Object
Object Code RECORD
Data type IDENTITY
Savable no
Firmware version FIR-v1426
Change history

Value description

Subindex 00h
Name Number Of Entries
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 04h
Subindex 01h
Name Vendor-ID
Data type UNSIGNED32
Access read only
PDO mapping no
Allowed values
Preset value 0000026Ch
Subindex 02h
Name Product Code
Data type UNSIGNED32
Access read only
PDO mapping no
Allowed values
Preset value
  • PD4-E591L42-E-65-7: 00000038h
  • PD4-E601L42-E-65-7: 00000041h
  • PD4-EB59CD-E-65-7: 0000004Ah
  • PD4-EB60SD-E-65-7: 000000E9h
  • PD4-E591L42-EB-65-7: 00000287h
  • PD4-EB59CD-EB-65-7: 0000029Ah
Subindex 03h
Name Revision Number
Data type UNSIGNED32
Access read only
PDO mapping no
Allowed values
Preset value 08A50000h
Subindex 04h
Name Serial Number
Data type UNSIGNED32
Access read only
PDO mapping no
Allowed values
Preset value 00000000h
▶   next

Contents