PD4-EB-MA CANopen Online Manual

203Bh I2t Parameters

Function

This object contains the parameters for I2t monitoring.

I2t monitoring is activated by entering a value greater than 0 in 203Bh:01 and 203Bh:02 and a value greater than 1000 in 6073h (see I2t Motor overload protection).

With one exception, I2t monitoring can only be used for closed loop mode: If I2t is activated in open loop mode, the current is reduced to the smaller of 203Bh:01h, 6073h and 2031h.

Object description

Index 203Bh
Object name I2t Parameters
Object Code ARRAY
Data type UNSIGNED32
Savable yes, category: tuning
Firmware version FIR-v1426
Change history

Firmware version FIR-v1512: "Savable" entry changed from "no" to "yes, category: application".

Firmware version FIR-v1512: The number of entries was changed from 7 to 8.

Firmware version FIR-v1614: "Savable" entry changed from "yes, category: application" to "yes, category: tuning".

Firmware version FIR-v1748-B538662: "Name" entry changed from "Nominal Current" to "Motor Rated Current".

Firmware version FIR-v1825-B577172: "Name" entry changed from "Motor Rated Current" to "Nominal Current".

Firmware version FIR-v1825-B577172: "Name" entry changed from "Nominal Current" to "Motor Rated Current".

Firmware version FIR-v1825-B577172: "Name" entry changed from "Motor Rated Current" to "Nominal Current".

Firmware version FIR-v1825-B577172: "Name" entry changed from "Nominal Current" to "Motor Rated Current".

Firmware version FIR-v1825-B577172: The number of entries was changed from 8 to 7.

Firmware version FIR-v1926-B648637: "Name" entry changed from "Maximum Duration Of Peak Current" to "Maximum Duration Of Max Current".

Value description

Subindex 00h
Name Number Of Entries
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 06h
Subindex 01h
Name Motor Rated Current
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value
  • PD4-E591L42-M-65-2A: 00000834h
  • PD4-E601L42-M-65-2A: 00000834h
  • PD4-EB59CD-M-65-2A: 00000BB8h
  • PD4-EB60SD-M-65-2A: 000016A8h
Subindex 02h
Name Maximum Duration Of Max Current
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value
  • PD4-E591L42-M-65-2A: 00000000h
  • PD4-E601L42-M-65-2A: 00000000h
  • PD4-EB59CD-M-65-2A: 000003E8h
  • PD4-EB60SD-M-65-2A: 000003E8h
Subindex 03h
Name Threshold
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value 00000000h
Subindex 04h
Name CalcValue
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value 00000000h
Subindex 05h
Name LimitedCurrent
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value 00000000h
Subindex 06h
Name Status
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value 00000000h

Description

The subindices are divided into two groups: subindex 01h and 02h contain parameters for control, subindices 03h to 06h are status values. The functions are as follows:

  • 01h: The rated current specified in the motor data sheet is entered here in mA. This must be smaller than the current entered in 2031h and 6073h, otherwise monitoring is not activated. The specified value is interpreted as root mean square.
  • 02h: Specifies the maximum duration of the maximum current (6073h) in ms.
  • 03h: Threshold, specifies the limit in A2ms that determines whether the maximum current or rated current is switched to.
  • 04h: CalcValue, specifies the calculated value in A2ms that is compared with the threshold for setting the current.
  • 05h: LimitedCurrent, contains the momentary current as root mean square set by I2t.
  • 06h: Current status. If the sub-entry value is "0", I2t is deactivated; if the value is "1", I2t is activated.
▶   next

Contents