PD4-EB EtherCAT Online Manual

1008h Manufacturer Device Name

Function

Contains the device name as character string.

Object description

Index 1008h
Object name Manufacturer Device Name
Object Code VARIABLE
Data type VISIBLE_STRING
Savable no
Access read only
PDO mapping no
Allowed values
Preset value
  • PD4-E591L42-E-65-1: PD4-E591L42-E-65-1
  • PD4-E601L42-E-65-1: PD4-E601L42-E-65-1
  • PD4-EB59CD-E-65-1: PD4-EB59CD-E-65-1
  • PD4-EB60SD-E-65-1: PD4-EB60SD-E-65-1
  • PD4-E591L42-EB-65-1: PD4-E591L42-EB-65-1
  • PD4-EB59CD-EB-65-1: PD4-EB59CD-EB-65-1
  • PxA56S-E-1-xxBN-xxx: PxA56S-E-1-xxBN-xxx
  • PxA56S-E-1-xxCA-xxx: PxA56S-E-1-xxCA-xxx
  • PxA56S-E-1-xxGA-xxx: PxA56S-E-1-xxGA-xxx
  • PxA56S-E-1-xxKE-xxx: PxA56S-E-1-xxKE-xxx
Firmware version FIR-v1426
Change history
▶   next

Contents