PD4-CB USB Online Manual

Pin assignment

Overview

Note: All pins with designation GND are internally connected.

X1 − analog inputs and outputs

Connections for analog speed mode

  • Type: Phoenix Contact MCV 0.5/ 4-G-2.5
  • Mating connector (included in scope of delivery): Phoenix Contact FK-MCP 0.5/ 4-ST-2.5 (or equivalent)
  • Nanotec article number: ZCPHOFK-MC0,5-4

Pin Function Note
1 GND
2 Analog input 10 bit, 0-10 V
3 Digital output Open drain, max. 24 V/100 mA
4 Voltage output +12 V, max. 100 mA
Connection data min max
Conductor cross section, rigid, min. 0.14 mm2 0.5 mm2
Conductor cross section, flexible, min. 0.14 mm2 0.5 mm2
Conductor cross section, flexible, min. Wire-end sleeve without plastic sleeve, min. 0.25 mm2 0.5 mm2
Conductor cross section, min. AWG 26 20
Min. AWG acc. to UL/CUL 28 20

X2 – digital inputs

Connection for the digital inputs.

  • Type: Phoenix Contact MCV 0.5/10-G-2.5
  • Mating connector (included in scope of delivery): Phoenix Contact FK-MCP 0.5/10-ST-2.5 (or equivalent)
  • Nanotec article number: ZCPHOFK-MC0,5-10

Pin Function Note
1 Digital input 1 0/+24 V
2 Digital input 2 0/+24 V
3 Digital input 3 0/+24 V
4 -Release (-input 4) The default setting for this input combination is "single-ended"; this means that the "-Release" input is deactivated, only "+Release" against GND is active. 5 V / 24 V signal, switchable by means of software with object 3240h, max. 1 MHz
5 +Release (+input 4)
6 –Direction (–input 5) The default setting for this input combination is "single-ended"; this means that the "-Direction" input is deactivated, only "+Direction" against GND is active. 5 V / 24 V signal, switchable by means of software with object 3240h, max. 1 MHz
7 Direction (+input 5)
8 –Clock (–input 6) The default setting for this input combination is "single-ended"; this means that the "-Clock" input is deactivated, only "+Clock" against GND is active. 5 V / 24 V signal, switchable by means of software with object 3240h, max. 1 MHz
9 Clock (+input 6)
10 GND
Note: All inputs for clock-direction can be switched together between 5 V and 24 V and also between single-ended and differential.
The following switching thresholds apply for inputs 1 to 3:
Switching thresholds
On Off
> approx. 16 V < approx. 4 V
The following switching thresholds apply for inputs 4 to 6 (pins 4 to 9):
Max. Voltage

Switching thresholds

(worst-case calculations)

On Off
5 V > 3.80 V < 0.26 V
24 V > 14.42 V < 4.16 V

If you set 3240h:07h to the value "1", three differential inputs are available on pins 4 to 9. Where:

Switching on Switching off
Voltage at input pin+ against GND > switch-on threshold Voltage at input pin- against GND > switch-on threshold
Connection data min max
Conductor cross section, rigid, min. 0.14 mm2 0.5 mm2
Conductor cross section, flexible, min. 0.14 mm2 0.5 mm2
Conductor cross section, flexible, min. Wire-end sleeve without plastic sleeve, min. 0.25 mm2 0.5 mm2
Conductor cross section, min. AWG 26 20
Min. AWG acc. to UL/CUL 28 20

X3 – voltage supply

Voltage source

The operating or supply voltage supplies a battery, a transformer with rectification and filtering, or a switching power supply.

Note:
  • EMC: For a DC power supply line longer than 30 m or when using the motor on a DC bus, additional interference-suppression and protection measures are necessary.
  • ► An EMI filter is to be inserted in the DC supply line as close as possible to the controller/motor.
  • ► Long data or supply lines are to be routed through ferrites.

Connections

  • Type: Phoenix Contact MCV 1.5/ 2-G-3.5
  • Mating connector (included in scope of delivery): Phoenix Contact FMC 1.5/ 2-ST-3.5 (or equivalent)
  • Nanotec article number ZCPHOF-MC1,5-2
Pin Function Note
1 +Vcc
  • PD4-C: 12-48 V, ±5%
  • PD4-CB: 12-24 V, ±5%
2 GND
Connection data min max
Conductor cross section, rigid, min. 0.2 mm2 1.5 mm2
Conductor cross section, flexible, min. 0.2 mm2 1.5 mm2
Conductor cross section, flexible, min. Wire-end sleeve without plastic sleeve, min. 0.25 mm2 1.5 mm2
Conductor cross section, flexible, min. Wire-end sleeve min. Plastic sleeve min. 0.25 mm2 0.75 mm2
Conductor cross section, min. AWG 24 16
Min. AWG acc. to UL/CUL 24 16

Permissible operating voltage

The maximum operating voltage is 50.4 V DC for the stepper motors (PD4-C) and 25.2 V for the BLDC motors (PD4-CB). If the input voltage of the controller exceeds the threshold value set in 2034h, the motor is switched off and an error triggered. Above the response threshold set in 4021h:02h, the integrated ballast circuit is activated (wirewound resistor Z32041412209K6C000 from Vishay with 3 W continuous output).

The minimum operating voltage is 11.4 V DC. If the input voltage of the controller falls below 10 V, the motor is switched off and an error triggered.

A charging capacitor of at least 4700 µF / 50 V (approx. 1000 µF per ampere rated current) must be connected in parallel to the supply voltage to avoid exceeding the permissible operating voltage (e.g., during braking).

Note:
  • Damage to the controller and/or its power supply due to excitation voltage of the motor!
  • Voltage peaks during operation may damage the controller and possibly its power supply.
  • ► Install suitable circuits (e.g., charging capacitor) that reduce voltage peaks.
  • ► With BLDC motors: Select a voltage source that corresponds to the rated voltage of the respective motor as specified in the motor data sheet.
  • ► Use a power supply with protection circuit to protect against overvoltage.
▶   next

Contents