PD2-C-IP USB Online Manual

202Ch MODBUS RTU Stop Bits

Function

This object contains the number of stop-bits of modbus interface.

Object description


Index 202Ch
Object name MODBUS RTU Stop Bits
Object Code VARIABLE
Data type UNSIGNED8
Savable no
Access read only
PDO mapping no
Allowed values  
Preset value 01h
Firmware version FIR-v1436
Change history  

Description

Number of Stopbits Value in object 202Ch
1 0
2 2

Contents