NP5 SPI Online Manual

Overtemperature protection

Above a temperature of approx. 75 °C on the power board the power part of the controller switches off and the error bit is set (see objects 1001h and 1003h). After cooling down and confirming the error (see table for the controlword, "Fault reset"), the controller again functions normally.

The following temperature test results provide information on the temperature behavior of this controller.

Temperature tests are performed under the following conditions:
  • Operating voltage: 48 V DC
  • Motor current: 6 A rms
  • Operation mode: Velocity Mode, full step, 30 rpm
  • Ambient temperature: 25 °C / 45 °C
  • Altitude of site: 500 m above sea level
  • No external cooling in the climatic chamber, e. g., via fan
The following graphic shows the results of the temperature tests:

Summary:

At 25°C (+48 V, 6 A rms, Velocity Mode 30 rpm), the controller was in operation for longer than 2 hours without having been switched off. The temperature was stable at approx. 62°C.

At 45°C (+48 V, 6 A rms, Velocity Mode 30 rpm), temperature protection switched off the controller in less than 2 minutes.

Note: Aside from the motor, the exact temperature behavior is also dependent on the flange connection and the heat transfer there as well as on the convection in the application. For this reason, we recommend always performing an endurance test in the actual environment for applications in which current level and ambient temperature pose a problem.
▶   next

Contents