NP5 Modbus RTU Online Manual

Communication settings

The following settings can be performed:

Configuration Object Value range Factory settings
Slave address 2028h 1 to 247 5
Baud rate 202Ah 7200 to 256000 19200
Parity 202Dh
  • None: 0x00
  • Even: 0x04
  • Odd: 0x06
0x04 (Even)
The number of data bits is always "8" here. The number of stop bits is dependent on the parity setting:
  • No parity: 2 stop bits
  • "Even" or "Odd" parity: 1 stop bit

The following baud rates are supported:

  • 7200
  • 9600
  • 14400
  • 19200
  • 38400
  • 56000
  • 57600
  • 115200
  • 128000
  • 256000

The slave address and baud rate can also be defined via the analog input, see Setting slave address and baud rate

▶   next

Contents