NP5 CANopen Online Manual

1603h Receive PDO 4 Mapping Parameter

Object description

Index 1603h
Object name Receive PDO 4 Mapping Parameter
Object Code RECORD
Data type PDO_MAPPING
Savable yes, category: communication
Firmware version FIR-v1426
Change history

Firmware version FIR-v1426: "Heading" entry changed from "1603h Output Control" to "1603h Receive PDO 4 Mapping Parameter".

Firmware version FIR-v1426: "Object Name" entry changed from "Output Control" to "Receive PDO 4 Mapping Parameter".

Value description

Subindex 00h
Name Number Of Entries
Data type UNSIGNED8
Access read / write
PDO mapping no
Allowed values
Preset value 01h
Subindex 01h
Name 1st Object To Be Mapped
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value 60FE0120h
Subindex 02h
Name 2nd Object To Be Mapped
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value 00000000h
Subindex 03h
Name 3rd Object To Be Mapped
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value 00000000h
Subindex 04h
Name 4th Object To Be Mapped
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value 00000000h
Subindex 05h
Name 5th Object To Be Mapped
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value 00000000h
Subindex 06h
Name 6th Object To Be Mapped
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value 00000000h
Subindex 07h
Name 7th Object To Be Mapped
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value 00000000h
Subindex 08h
Name 8th Object To Be Mapped
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value 00000000h
▶   next

Contents