NP5 CANopen Online Manual

Connecting the NP5 controller via the Discovery Board

The NP5 Discover Board helps you during tests and during the evaluation of the NP5 controller.

The connectors necessary for the boards are supplied already installed.

Jumper X13 must be set if CANopen (NP5-08) is used; otherwise, you must remove it.

Technical data – NP5 Discovery Board

Property Description / value
Operating voltage +UB: 12 … 48 V DC ±5%
Logic voltage +UB_Logic: 24 V DC ±5%
Current consumption +UB: Max. 100 mA (without connected NP5)
Current consumption +UB_Logic: Max. 100 mA (without connected NP5)
Communication interface: SPI, CANopen
Analog reference voltage: 3.3 V DC ±5%, max. 10 mA
Digital input voltage: Max. 3.3 V DC
DC output voltage: 5 V DC ±3%, max. 300 mA
Status indicator: 4x green LEDs for GPIO 1 to 4
2x blue LEDs for GPIO 5 and GPIO 6
1x green LED for Discovery Board (+3.3 V DC)
Ballast resistor: 15 Ω/5 W
Mounting holes: 4× Ø 3.2 mm for Discovery Board
Weight: 0.12 kg

Dimensioned drawings – NP5 Discovery Board

Dimensions are in [mm].

Pin assignment – NP5 Discovery Board

Connector Function
X1 Encoder 1 and Hall sensor
X2 Brake
X3 Motor
X5 CANopen
X6 Logic voltage
X7 Voltage supply
X8 Slot for NP5 controller, see also Dimensioned drawings and Pin assignment
X9 Encoder 1/2 and Hall sensor
X10 GPIO and communication interface
X13 Jumper for activating / deactivating the CANopen communication
X15 +5 V DC output
P1 Potentiometer for analog input 1
P2 Potentiometer for analog input 2 (for setting the node-ID and baud rate for CANopen, see also P2 - Analog input 2)
SW1 to SW4 Buttons for GPIO 1 to GPIO 4
SW5 Reset button for the Discovery Board
SW6 Switch for 120 ohm termination resistor (CANopen)
D1 to D6 Status indicator for GPIO 1 to GPIO 6
D7 Status indicator for the Discovery Board (+3.3 V DC)
G1 Earth connection

Connector X1 – encoder 1 and Hall sensor

Connector X1 has the following features:
  • Connector type: Phoenix base strip. MCV-0.5/8-G-2.5
  • Voltage level: +5 V logic level
  • Maximum admissible current: Max. 300 mA (together with +5 V DC output voltage on pin header X15)
  • Hall inputs: Internally by means of 2.7 kΩ pull-up resistor connected to +5 V DC
Pin Name / function
1 Hall_U (H1)
2 Hall_V (H2)
3 Hall_W (H3)
4 +5 V DC
5 GND
6 ENC1_A
7 ENC1_B
8 ENC1_I

Connector X2 – brake

Connector X2 has the following features:
  • Connector type: Phoenix base strip. MCV-0.5/2-G-2.5
Pin Name / function
1 Brake + (connected with +UB)
2 Brake – (PWM-controlled open-drain output, max 1.5 A)

Connector X3 – motor

Connector X3 has the following features:
  • Connector type: Phoenix base strip. MCV-1.5/4-G-3.5
  • Max. rated current 6 A RMS
  • Max. peak current 10 A RMS (for 1 s)
Pin Stepper motor BLDC motor
1 A U
2 A\ V
3 B W
4 B\

Connector X5 – CANopen

Connector X5 has the following features:
  • Connector type: RJ45 Duo Port, horizontal
Pin Name / function
1 CAN_H
2 CAN_L
3 GND
4 N.C
5 N.C
6 CAN_Shield
7 GND
8 +UB_Logic (24 V DC ±5%)

Connector X6 – logic voltage

Connector X6 has the following features:
  • Connector type: Phoenix base strip. MCV-0.5/2-G-2.5
Pin Name / function
1 +UB_Logic (24 V DC ±5%)
2 GND

Connector X7 – operating voltage

Connector X7 has the following features:
  • Connector type: Phoenix base strip. MCV-1.5/2-G-3.5
Pin Name / function
1 +UB (12 … 48 V DC ±5%)
2 GND

Connector X9 – encoder and Hall sensors

Connector X9 has the following features:
  • Connector type: Pin header, single row, RM 2.54 mm, 12-pin, vertical
  • Voltage level: +5 V DC logic level
Pin Name / function
1 GND
2 ENC1_A
3 ENC1_B
4 ENC1_I
5 ENC1_CAP
6 ENC2_A
7 ENC2_B
8 ENC2_I
9 ENC2_CAP
10 Hall_U (H1)
11 Hall_V (H2)
12 Hall_W (H3)

Connector X10 – I/O and communication interface

Connector X10 has the following features:
  • Connector type: Pin header, two rows, RM 2.54 mm, 2x 15-pin, vertical
Pin Name Type Note
1 GND Earth
2 U_REF_ANALOG Out Analog reference voltage
3 DIO1_IO_CS I/O General I/O
4 DIO2_CD_CLK I/O General I/O
5 DIO3_CD_DIR I/O General I/O
6 DIO4_IO_MOSI I/O General I/O
7 DIO5_IO_MISO I/O General I/O
8 DIO6_IO_CLK I/O General I/O
9 ADC_ANALOG_1 In AD converter 1
10 ADC_ANALOG_2 In AD converter 2
11 GND Earth
12 SLOT_SPI_MOSI - SPI 1
13 SLOT_SPI_MISO - SPI 1
14 SLOT_SPI_SCK - SPI 1
15 SLOT_SPI_CS - SPI 1
16 SLOT_SYNC - System function, reserved
17 SLOT_RESET - System function, reserved
18 SLOT_BOOT - System function, reserved
19 GND Earth
20 COMM_RESET - System function, reserved
21 COMM_SYNC - System function, reserved
22 COMM_SPI_MOSI - SPI 2
23 COMM_SPI_MISO - SPI 2
24 COMM_SPI_SCK - SPI 2
25 COMM_SPI_CS - SPI 2
26 GND Earth
27 CANopen ON - CANopen ON
28 I2CSCL_CANRX - I2C Clock or CANopen RX
29 I2CSDA_CANTX - I2C Data or CANopen TX
30 GND Earth

Connector X13 – jumper for activating / deactivating the CANopen communication

Connector X13 has the following features:
  • Connector type: Pin header, RM 2.54 mm, 2-pin, vertical
  • Bridged with jumper: CANopen activated
  • Not bridged with jumper: CANopen deactivated
Pin Name / function
1 +3.3V
2 CANopen ON

Connector X15 – +5 V DC output

Connector X15 has the following features:
  • Connector type: Pin header, RM 2.54 mm, 2-pin, vertical
  • Maximum admissible current: Max. 300 mA (together with +5 V DC output voltage on pin header X1)
Pin Name / function
1 +5 V DC
2 GND

P2 - Analog input 2

The node-ID and the baud rate are defined via analog input 2. You can find further details in chapter Communication settings.
To use the factory settings, set the potentiometer to 0 (turn counterclockwise as far as it will go). The factory settings are:
Node-ID 1 and baud rate 1 Mbaud.

Commissioning CANopen via the Discovery Board

To establish a connection with the NP5-08, proceed as follows:

  1. Plug in the NP5-08 at X8.
  2. Set the jumper at X13.
  3. Set potentiometer P2 to 0 (counterclockwise as far as it will go)
  4. Switch on the termination resistor (switch SW6 to ON).
  5. Connect your CANopen cable to X2.
  6. Connect your supply voltage to X7.
▶   next

Contents