N5 Modbus RTU Online Manual

607Bh Position Range Limit

Object description

Index 607Bh
Object name Position Range Limit
Object Code ARRAY
Data type INTEGER32
Savable yes, category: application
Firmware version FIR-v1426
Change history

Value description

Subindex 00h
Name Number Of Entries
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 02h
Subindex 01h
Name Min Position Range Limit
Data type INTEGER32
Access read / write
PDO mapping RX-PDO
Allowed values
Preset value 00000000h
Subindex 02h
Name Max Position Range Limit
Data type INTEGER32
Access read / write
PDO mapping RX-PDO
Allowed values
Preset value 00000000h

Description

If this range is exceeded or not reached, an overflow occurs. To prevent this overflow, limit values for the target position can be set in object 607Dh ("Software Position Limit").

▶   next

Contents