CL3-E CANopen/USB Technical Manual

Release notes

Version manual Version firmware Date Changes
1.0.0 FIR-v1434 10.09.2014 First release
1.0.15 FIR-v1446 18.11.2014
  • Corrections
  • The object "Mode of modulo operation" at 2070h has been replaced with object "Positioning option code" at 60F2h
1.1.0 FIR-v1504 11.03.2015 New chapter:
1.1.1 FIR-v1512 24.04.2015
1.2.0 FIR-v1540 02.10.2015
1.3.0 FIR-v1614 08.04.2016
1.3.1 FIR-v1626 22.07.2016 Additions and corrections
▶   next

Contents