N5 EtherNet/IP Online Manual

2290h PDI Control

Function

With this object, you can activate the Plug&Drive interface. You can find additional information in document Function description Plug&Drive interface.

Object description

Index 2290h
Object name PDI Control
Object Code VARIABLE
Data type UNSIGNED8
Savable yes, category: application
Access read / write
PDO mapping no
Allowed values
Preset value 01h
Firmware version FIR-v1748-B531667
Change history

Firmware version FIR-v1748-B538662: "Access" table entry for subindex 00 changed from "read only" to "read/write".

Description

To activate the Plug&Drive interface, set bit 0 to "1".

▶   next

Contents