C5-E CANopen/USB Online Manual

Pin assignment

Overview

Connection Function
X1 CANopen IN and OUT
X2 Encoder and Hall sensor connection
X3 Digital/analog inputs and outputs
X4 Brake connection
X5 Motor connection
X6 Voltage supply
X7 Micro USB connection
S1 120 ohm termination resistor (switch set to ON)
S2 Hex coding switch for node-ID and baud rate, 16s place (e.g., F0h)
S3 Hex coding switch for node-ID and baud rate, 1s place (e.g., 0Fh)
L1 Power LED
Note: All pins with designation GND are internally connected.

X1 − CANopen IN and OUT

Type: RJ45 socket

Pin 1 is marked with an asterisk "*". Both connectors are configured identically according to the following table.

Pin Function Note
1 CAN_H CAN-High
2 CAN_L CAN-Low
3 CAN GND Internally connected with pin 7
4 n.c.
5 n.c.
6 CAN SHIELD Connection for the shielding
7 GND Internally connected with pin 3
8 +UB Logic 24 V DC input, external logic supply for communication, input voltage, current consumption approx. 36 mA
Note:

Should the main supply fail, the logic supply keeps the electronics, the encoder and the communication interface in operation.

The windings of the motor are not supplied by the logic supply.

X2 – encoder/Hall sensor

  • Type: JST S12B-PADSS-1
  • Mating connector (not included in scope of delivery):
    • Housing: JST PADP-12V-1-S (or equivalent)
    • Contacts: JST SPH-001T-P0.5L (or equivalent)
  • Suitable Nanotec cables (not included in the scope of delivery):
    • ZK-PADP-12-500-S
    • ZK-M12-8-2M-2-PADP
    • ZK-M12-12-2M-2-PADP
    • ZK-NTO3-10-500-PADP / ZK-NTO3-10-1000-PADP
    • ZK-NOE-10-500-S-PADP
    • ZK-WEDL-500-S-PADP

Pin 1 and pin 2 are marked in the figure.

Pin Function Note
1 GND
2 Vcc 5 V DC, output and supply voltage for encoder / Hall sensor; max. 200 mA
3 A 5 V signal, max. 1 MHz
4 B 5 V signal, max. 1 MHz
5 A\ 5 V signal, max. 1 MHz
6 B\ 5 V signal, max. 1 MHz
7 I 5 V signal, max. 1 MHz
8 I\ 5 V signal, max. 1 MHz
9 Hall 1 5 V signal
10 Hall 2 5 V signal
11 Hall 3 5 V signal
12 Shielding Shielding
Note:
  • If a single-ended encoder is used, channels A/, B/ and I/ are not evaluated!
  • To ensure that a single-ended encoder is correctly detected:
  • ► Set the object 2059h to the value "2".
  • ► Do not connect anything to pins A\, B\, I\, and do not connect these pins to ground (GND).

The following switching thresholds apply for the encoder inputs:

Type Switching thresholds
On Off
Single > 3.8 V < 0.26 V
Difference > 3.8 V < 0.26 V

The internal wiring of the encoder inputs is shown in the following.

X3 – inputs and outputs

  • Type: Phoenix Contact MC 0.5/12-G-2.5
  • Mating connector (included in scope of delivery): Phoenix Contact FK-MCP 0.5/12-ST-2.5 (or equivalent)
  • Nanotec article number: ZCPHOFK-MC0,5-12

Pin 1 is marked with an asterisk "*".

Pin Function Note
1 +10 V DC Output voltage, max. 200 mA
2 Digital input 1 5 V / 24 V signal, switchable by means of software with object 3240h, max. 1 MHz; clock input in clock-direction mode
3 Digital input 2 5 V / 24 V signal, switchable by means of software with object 3240h, max. 1 MHz; direction input in clock-direction mode
4 Digital input 3 5 V / 24 V signal, switchable by means of software with object 3240h
5 Digital input 4 5 V / 24 V signal, switchable by means of software with object 3240h
6 Digital input 5 5 V / 24 V signal, switchable by means of software with object 3240h
7 Analog input 1 10 bit, 0-10 V or 0-20 mA, switchable by means of software with object 3221h
8 Analog input 2 10 bit, 0-10 V, not switchable by means of software
9 Digital output 1 Open drain, maximum 24 V / 100 mA
10 Digital output 2 Open drain, maximum 24 V / 100 mA
11 Digital output 3 Open drain, maximum 24 V / 100 mA
12 GND
The following switching thresholds apply for inputs 1 to 5:
Max. Voltage Switching thresholds
On Off
5 V > 3.8 V < 0.26 V
24 V > 14.42 V < 4.16 V

The following applies for the analog inputs:

Configuration of analog input Input resistance (maximum value)
Voltage input approx. 147 kOhm
Current input (analog input 1 only) at 1 mA: approx. 350 ohm
Current input (analog input 1 only) at 20 mA: approx. 283 ohm
Connection data min max
Conductor cross section, rigid, min. 0.14 mm2 0.5 mm2
Conductor cross section, flexible, min. 0.14 mm2 0.5 mm2
Conductor cross section, flexible, min. Wire-end sleeve without plastic sleeve, min. 0.25 mm2 0.5 mm2
Conductor cross section, min. AWG 26 20
Min. AWG acc. to UL/CUL 28 20

X4 – brake connection

  • Type: Phoenix Contact MC 0.5/2-G-2.5
  • Mating connector (included in scope of delivery): Phoenix Contact FK-MCP 0.5/2-ST-2.5 (or equivalent)
  • Nanotec article number: ZCPHOFK-MC0,5-2

Pin 1 is marked with an asterisk "*".

Pin Function Note
1 Brake + Internally connected to +UB
2 Brake - PWM-controlled open-drain output, max. 1.5 A
Connection data min max
Conductor cross section, rigid, min. 0.14 mm2 0.5 mm2
Conductor cross section, flexible, min. 0.14 mm2 0.5 mm2
Conductor cross section, flexible, min. Wire-end sleeve without plastic sleeve, min. 0.25 mm2 0.5 mm2
Conductor cross section, min. AWG 26 20
Min. AWG acc. to UL/CUL 28 20

X5 – motor connection

  • Type: Würth Elektronik 691313510004
  • Mating connector (included in scope of delivery): Würth Elektronik 691353500004 (or equivalent)
  • Nanotec article number: ZCPHOFKC-2,5HC-4

Pin 1 is marked with an asterisk "*".

Pin Function (Stepper) Function (BLDC)
1 A U
2 A\ V
3 B W
4 B\ Not used
Connection data min max
Conductor cross section, rigid, min. 0.2 mm2 1.5 mm2
Conductor cross section, flexible, min. 0.2 mm2 1.5 mm2
Conductor cross section, flexible, min. Wire-end sleeve without plastic sleeve, min. 0.25 mm2 1.5 mm2
Conductor cross section, flexible, min. Wire-end sleeve min. Plastic sleeve min. 0.25 mm2 0.75 mm2
Conductor cross section, min. AWG 24 16
Min. AWG acc. to UL/CUL 24 16

X6 – voltage supply

  • Type: Würth Elektronik 691313510002
  • Mating connector (included in scope of delivery): Würth Elektronik 691353500002 (or equivalent)
  • Nanotec article number: ZCPHOFKC-2,5HC-2

Voltage source

The operating or supply voltage supplies a battery, a transformer with rectification and filtering, or a switching power supply.

Note:
  • EMC: For a DC power supply line longer than 30 m or when using the motor on a DC bus, additional interference-suppression and protection measures are necessary.
  • ► An EMI filter is to be inserted in the DC supply line as close as possible to the controller/motor.
  • ► Long data or supply lines are to be routed through ferrites.

Connections

Pin 1 is marked with an asterisk "*".

Pin Function Note
1 +UB 12 V - 48 V DC, ±5%
2 GND
Connection data min max
Conductor cross section, rigid, min. 0.2 mm2 1.5 mm2
Conductor cross section, flexible, min. 0.2 mm2 1.5 mm2
Conductor cross section, flexible, min. Wire-end sleeve without plastic sleeve, min. 0.25 mm2 1.5 mm2
Conductor cross section, flexible, min. Wire-end sleeve min. Plastic sleeve min. 0.25 mm2 0.75 mm2
Conductor cross section, min. AWG 24 16
Min. AWG acc. to UL/CUL 24 16

Permissible operating voltage

The maximum operating voltage is 50.4 V DC. If the input voltage of the controller exceeds the threshold value set in 2034h, the motor is switched off and an error triggered. Above the response threshold set in 4021h:02h, the integrated ballast circuit is activated (wirewound resistor CR257-05T15R from VITROHM with 5 W continuous output).

The minimum operating voltage is 11.4 V DC. If the input voltage of the controller falls below 10 V, the motor is switched off and an error triggered.

A charging capacitor of at least 4700 µF / 50 V (approx. 1000 µF per ampere rated current) must be connected in parallel to the supply voltage to avoid exceeding the permissible operating voltage (e.g., during braking).

X7 − Micro USB

A cable of type "micro USB" is needed for this USB connection.

S1 – termination resistor

This DIP switch switches the termination of 120 Ω between CAN_H and CAN_L of the CAN bus on or off (see X1 − CANopen IN and OUT). The "down" switch position switches termination on.

S2 – CANopen node-ID and baud rate

For setting the CANopen node-ID. The value of this switch is multiplied by 16 and added to the value of switch S3; this switch thereby sets the 16s place.

S3 – CANopen node-ID and baud rate

For setting the CANopen node-ID. The value of this switch is added to the value of switch S2; this switch thereby sets the 1s place.

Example

Switch S2 is set to the value 1h, switch S3 to the value Fh; the result is the value 1Fh for the node-ID.
▶   next

Contents