Attachment Parts

Pre-mounted pinions, worm gears or pulleys are available in numerous versions. They can only be ordered in larger quantities and have a lead time of several weeks. 

For further information, please contact our sales department with a detailed technical inquiry: sa[email protected]

 

 

 

 

Toothed wheel/pinion

Pinions made of steel, aluminum or plastic in various versions can be mounted directly on the shaft. This way the motors can be used as a direct drive for gearboxes or as a rack and pinion drive.


Worm gear

Motors with worm gear can be installed at a 90° angle to the load and offer large reduction ratios and compact size. Worm gears are available in various sizes, materials and tooth types as well as with or without hub.

Note:
The axial forces in worm gears must be supported with the roller bearings of the motor. 


Bevel gear

Motors with bevel gear can be installed at a 90° angle to the load and offer large reduction ratios and compact size. Bevel gears are available in various materials and versions.


Wire cord pulley

Wire cords and cables can be used to redirect loads, allowing the motor to be placed at any position.


Track, friction and drive rollers

Shafts equipped with track and drive rollers are used above all in transport systems.


Pulley

Pulleys for round belts or V-belts are used mainly for driving light- to medium-weight objects. Pulleys for toothed (synchronous) belts can be used for precise positioning, among other purposes.


Adjustment elements

Handwheels, knobs, knurled knobs, star and cross handle grips as well as adjusting screws can be mounted on the rear motor shaft (B shaft) for manual and adjustment settings.


Timing disk

Timing and slotted disks are available in various materials.