Motor shafts

Simple shaft modifications, such as shortening or adding a D-Cut, are available for delivery quantities as low as one piece.
Complex shaft geometries, such as direct gearing, are only available in larger order quantities ex works.
In addition to shaft modification, Nanotec also offers a series of pre-mounted attachment parts that can considerably reduce the start-up time.
Please note:
A Nanotec standard D shaft or a standardized keyway can be ordered after selecting a motor via the online configurator.