ZK-USB-CAN-1 –  Converter from USB to CANopen

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.

Please note:
This converter is supported by our software library NanoLib and Plug & Drive Studio 3, but not by Plug & Drive Studio 1 & 2. Since the converter operates with a simple ASCII command structure, it can also be integrated into existing applications without using NanoLib.

The converter from USB to CANopen is suitable for all motor controllers/drives of the Cx and Nx series as well as the motors of the PDx-Cx and PDx-Ex series with a CANopen fieldbus interface. The converter is electrically isolated to prevent damage to the converter or the connected devices through potential differences.

The CANopen interface can be connected via an RJ45 connector or a plug-in terminal. The converter also includes a switchable termination resistor.

The software library NanoLib assists you in developing your own applications with the USB-CAN converter and Nanotec’s motor controllers.

Technical Data

  • CAN interface CAN High-Speed 
  • PC to adapter cable USB Type A to USB type B (included) 
  • Suitable for PD2-C/CB…-08, PD4-E/EB-…-2, PD6-C/CB, PD4-C/CB-…-08, N5-...-2, C5-E-...-09, CL3-E, CL4-E, NP5-08 
  • CAN baudrates 10 kBit/s ... 1 Mbit/s 
  • Temperature Range -10 °C - 70 °C
  • Type Converter from USB to CANopen 

Dimensions

Creation in progress ...