NMM1-SSI-V11-05-C New

multi-turn encoder with Wiegand energy harvesting system

Single Price

$239.70

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • 0 in Stock
This encoder is only available in combination with a motor and has to be mounted by Nanotec.

Absolute magnetic multi-turn encoder for Nanotec’s NEMA 23 motors. With energy-harvesting system und SSI interface. Especially robust and insensitive to dust.

Please contact our sales team to request your individual quote: [email protected]

Technical Data

  • Index  
  • Encoder Signal Type SSI 
  • Shaft Diameter
  • Output Signals SSI 
  • Operating Temperature  -
  • Humidity max. 98% (no condensation) 
  • Line Driver  
  • Encoder Resolution 17 Bit (Single-Turn-Absolut) + 16 Bit (Multi-Turn-Absolut) CPR
  • Operating Voltage (Encoder) 4.75 – 15.00 V
  • Limit Speed 12000 RPM
  • Storage Temperature  -

Dimensions

NMM1-SSI-V11-05-C