GP56-N1-5-SR –  Low-noise planetary gearboxes

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
This article cannot be ordered alone, only as part of a combination.

Technical Data

  • For Motor Size 68 mm (BLDC), NEMA 23, NEMA 24 
  • Efficiency 92 %
  • Rated Output Torque 1.7 Nm
  • Reduction Ratio 5.37 
  • Moment of Inertia 2.3 kg mm²
  • Operating Temperature  -
  • Flange Length L1
  • Admissible Axial Shaft Load 880 N
  • IP-Protection Gearbox IP54 
  • Type Standard Bearing 
  • Max. Backlash 42 ´(arc minutes)
  • Max. Output Torque 5 Nm
  • Max. Input Speed 8800 rpm
  • Service Life 5000 h
  • Length "L"
  • Weight
  • Admissible Radial Shaft Load 330 N

Dimensions

GP56-N
Creation in progress ...