PD4-N5918M4204-IP-2 –  Stepper Motor with Integrated Controller and Protection Class IP65 - NEMA 23

Volume Discount

1 - {{ pna.data.discounts[0].amount - 1 }}
{{ discount.amount }}+

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • Our delivery time for this article will be appr. 10 to 12 weeks.
  • This article will be manufactured on request.
Combine article

For new designs we recommend the  PD4-E motors.

Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Interface RS485 
  • Operating Voltage 12 VDC - 48 VDC
  • Peak Current (RMS) 4.8 A
  • Type of Digital Inputs 5 - 25 V wide-range 
  • Type of Digital Output open-drain (30 V max.) 
  • Encoder Type incremental 
  • Length "A"
  • IP-Protection Motor (Except Shaft Output) IP65 
  • NEMA 23 
  • Holding Torque
  • Rated Current (RMS) 3.2 A
  • Number of Digital Inputs
  • Number of Digital Outputs
  • Encoder  
  • Encoder Resolution 500 CPR
  • Weight

Dimensions

PD4-N5918_IP
Creation in progress ...

Torque Curves

Recommended load limit
Continuous Operation
 
 
 

Knowledge Base

This application note shows how to establish communication between Nanotec drives via CANopen. NanoJ programming allows you to realize simple master/slave functionalities, such as synchronizing two drives without a PLC.
More details
The examples and the Application Note show you how the NanoJ Library simplifies the use of the CiA 402 Power State Machine. The functions of the library are contained in a single header file, which you can easily add to your NanoJ project in Plug & Drive Studio.
More details

Accessories

ZK-M12-5-2M-2-AFF Power angled, 2m
ZK-M12-17-1M-2-S-FIN IO/COM angled, 1.5m
ZK-M12-5-5M-2-AFF Power angled, 5m
ZK-RS485-USB Converter cable RS485-USB
Z-K4700/50 Capacitor
ZIB-PDx-N Additional board