NanoJ is a programming language that is integrated in the Plug & Drive Studio software.
PD2-N4118L1804-IP-2 – Stepper motor with integrated controller in protection class IP65 – NEMA 17
Volume Discount
- 1 - {{ pna.data.discounts[0].amount - 1 }}
- {{ discount.amount }}+
Single Price
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
- Our delivery time for this article will be appr. 10 to 12 weeks.
- The delivery time for this article will be appr. 2 weeks if all components are in stock.
For new designs we recommend the PD2-C IP motors.
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size
-
Interface RS485
-
Operating Voltage 12 VDC - 48 VDC
-
Peak Current (RMS) 2.7 A
-
Type of Digital Inputs 5 - 25 V wide-range
-
Type of Analog Input -10 - +10 V
-
Type of Digital Output open-drain (30 V max.)
-
Encoder Type single-turn absolute
-
Length "A"
-
IP-Protection Motor (Except Shaft Output) IP65
-
NEMA 17
-
Holding Torque
-
Rated Current (RMS) 1.8 A
-
Number of Digital Inputs 6
-
Number of Analog Inputs 1
-
Number of Digital Outputs 3
-
Encoder
-
Encoder Resolution 1024 CPR
-
Weight
Dimensions

Creation in progress ...
Torque Curves
|
Recommended load limit
|
Continuous Operation
|
||
---|---|---|---|---|
|
|
Downloads
Datasheets
Software
Certificates
Knowledge Base
The examples and the Application Note show you how the NanoJ Library simplifies the use of the CiA 402 Power State Machine. The functions of the library are contained in a single header file, which you can easily add to your NanoJ project in Plug & Drive Studio.
Our application notes show you how to use NanoJ code templates for the individual configuration of Nanotec motor controllers.
Closed-loop field-oriented control is a method of running stepper motors much like a servo motor, i.e. smoothly, with low resonance and position-controlled.
Accessories
ZK-M12-5-2M-2-AFF | Connection cable M12 |
|
||
ZK-M12-17-1M-2-S-FIN | Connection cable M12 |
|
||
ZK-M12-5-5M-2-AFF | Connection cable M12 |
|
||
ZK-RS485-USB | Converter cable RS485-USB |
|
||
Z-K4700/50 | Capacitor |
|
||
ZIB-PDx-N | Additional board |
|