PD6-N8918S6404-S –  Stepper motor with integrated controller – NEMA 34

For new designs we recommend the  PD6-C motors.

Technical Data

  • Size
  • Interface CANopen, RS485 
  • Operating Voltage 24 VDC - 48 VDC
  • Peak Current (RMS) 10.5 A
  • Type of Digital Inputs 5-25 V wide-range 
  • Type of Analog Input -10 - +10 V 
  • Type of Digital Output open-drain (30 V max.) 
  • Encoder Type incremental 
  • Length "A"
  • NEMA 34 
  • Holding Torque
  • Rated Current (RMS) 7 A
  • Number of Digital Inputs
  • Number of Analog Inputs
  • Digital Outputs
  • Encoder  
  • Encoder Resolution 500 CPR
  • Weight 1.7 kg

Dimensions

PD6-N8918...-S

Torque Curves

{{axis.legendLabel}}
{{dataRow.datarowName}}  

Knowledge Base


Accessories

ZK-RS485-USB Converter cable RS485-USB $109.70
Z-K10000/100 Capacitor $28.70
ZIB-PDx-N Additional board $39.40
ZK-TW-3-5M-2 Power angled, 5m $198.90
ZK-TW-3-5M Power straight, 5m $97.20
ZK-TW-18-10M IO/COM straight, 10m $217.70
ZK-TW-18-10M-2 IO/COM angled, 10m $323.10
ZK-TW-18-2M IO/COM straight, 2m $105.40
ZK-TW-18-2M-2 IO/COM angled, 2m $206.80
ZK-TW-18-5M IO/COM straight, 5m $144.10
ZK-TW-18-5M-2 IO/COM angled, 5m $249.50
ZK-TW-3-10M Power straight, 10m $148.50
ZK-TW-3-10M-2 Power angled, 10m $250.50
ZK-TW-3-2M-2 Power angled, 2m $170.00
ZK-TW-3-2M Power straight, 2m $71.80

Order & Configure

Order information

$567.10

Availability

  • 17 in Stock