PD2-N4118L1804-2 – Stepper motor with integrated controller – NEMA 17
Single Price
Volume Discount
Availability
- 5 in Stock
- More articles available after 31/May/2022.
For new designs we recommend the PD2-C motors.
Technical Data
-
Size
-
Interface RS485
-
Operating Voltage 12 VDC - 48 VDC
-
Peak Current (RMS) 2.7 A
-
Type of Digital Inputs 5 - 25 V wide-range
-
Type of Analog Input -10 - +10 V
-
Type of Digital Output open-drain (30 V max.)
-
Encoder Type single-turn absolute
-
Length "A"
-
NEMA 17
-
Holding Torque
-
Rated Current (RMS) 1.8 A
-
Number of Digital Inputs 6
-
Number of Analog Inputs 1
-
Number of Digital Outputs 3
-
Encoder
-
Encoder Resolution 1024 CPR
-
Weight
Dimensions

Torque Curves
|
Recommended load limit
|
Continuous Operation
|
||
---|---|---|---|---|
|
|
Downloads
Software
Certificates
Knowledge Base
The motor controllers and Plug & Drive motors have open collector outputs. To switch a load or PLC, you require a relay according to this circuit diagram. The flyback diode is required. Please note the maximum switching current or the maximum voltage of the selected motor controller. You can find this information in the respective manual.
SMCI35: A load/PLC cannot be connected with this motor controller.
If communication is no longer possible with the motor controller or the motor after a failed firmware update, the firmware can be uploaded manually.
Firmware updatefor downloading: Firmwareupdate.zip
Depending on the cable type, routing and length, an overcoupling onto the neighboring control line may occur with 24-V control signals. In motor controllers with wide range inputs (5–24V), this can cause a second input that is not activated to be recognized as high. To prevent this without having to change the wiring (which can be an involved process), the following suppression circuit can be provided at each input in use. Inputs that are not required can be connected directly to the motor controller ground.
Accessories
ZK-PD2N | Cable assembly PD2-N RS485 | $61.10 |
|
Z-K4700/50 | Capacitor | $7.30 |
|
ZK-RS485-USB | Converter cable RS485-USB | $150.10 |
|