PD2-O4118L1804-2 –  Stepper motor with integrated controller – NEMA 17

Availability

  • 25 in Stock

Technical Data

  • Size
  • Interface RS485 
  • Operating Voltage 12 VDC - 24 VDC
  • Peak Current (RMS) 2.7 A
  • Type of Digital Inputs 5 V 
  • Type of Analog Input -10 - +10 V 
  • Type of Digital Output open-drain (30 V max.) 
  • Length "A"
  • NEMA 17 
  • Holding Torque
  • Rated Current (RMS) 1.8 A
  • Number of Digital Inputs
  • Number of Analog Inputs
  • Digital Outputs
  • Encoder  
  • Weight 0.39 kg

Dimensions

PD2-O4118

Torque Curves

{{axis.legendLabel}}
{{dataRow.datarowName}}  

Knowledge Base

Brushless direct current motors, abbreviated as BLDC motors, are – despite their name –  three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator...
More details

Accessories

Z-K4700/50 Capacitor $5.90
ZK-RS485-USB Converter cable RS485-USB $109.70
ZK-SMCI12-IO PD2-O without COM $26.10
ZK-SMCI12 Cable assembly PD2-O...-2 $109.90

Order & Configure

Order information

$192.80

Availability

  • 25 in Stock