LSP3575M0206-M3X0,5 –  Permanent-magnet external linear actuators

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.

Technical Data

  • Size
  • Peak Force 40 N
  • Current per Winding 0.22 A
  • Resistance per Winding 60 Ohm
  • Thread Lead
  • Screw Length
  • Weight
  • NEMA
  • Speed 10 mm/s
  • Resolution 10 µm/step
  • Inductance per Winding 45 mH
  • Thread Diameter
  • Length "A"

Dimensions

LSP3575M0206
Creation in progress ...