LSP2575M0506-M2X0,4 –  Permanent-magnet external linear actuators

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.

Technical Data

  • Size
  • Peak Force 10 N
  • Current per Winding 0.5 A
  • Resistance per Winding 10 Ohm
  • Thread Lead
  • Screw Length
  • Weight
  • NEMA
  • Speed 15 mm/s
  • Resolution 8.3 µm/step
  • Inductance per Winding 2 mH
  • Thread Diameter
  • Length "A"

Dimensions

LSP2575M0506
Creation in progress ...