LP3575S0504-TR3.5X1 –  Permanent magnet linear actuators

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.

Technical Data

  • Size
  • Peak Force 55 N
  • Resolution 25.4 µm/step
  • Thread Lead
  • Stroke Length "X"
  • Weight
  • NEMA
  • Current per Winding 0.46 A
  • Resistance per Winding 11 Ohm
  • Thread Diameter
  • Length "A"

Dimensions

LP3575S0504
Creation in progress ...