L2018S0604-T3,5x1-25 —  Captive Linear Actuator - NEMA 8

Very compact captive linear actuator with linear slide in size NEMA 8 (20 mm). Short positioning time, high thrust force and long service life. Ideally suited for compact linear slides and precision linear axis in medical devices or applications requiring small linear drives for format adjustment, for example in microscopy tables.

Please note:

  • The force and power ratings listed in the data sheets are based on a duty cycle of approx. 10% to 20% and must be reduced for higher values. 
  • Running up against fixed end stops should be avoided.

Technical Data

  • Size
  • Force 30 N
  • Current/Winding 0.6 A/Winding
  • Resistance per Winding 6.5 Ohm
  • Max. Axial Play ±0.06 mm
  • Housing Length "B"
  • Weight 0.09 kg
  • NEMA
  • Feed 40 mm/s
  • Resolution (µm/step) 5 µm/step
  • Screw Lead 1 mm
  • Stroke "A"
  • Length "A"

Dimensions

L2018-A

Order & Configure

Order information

$ 204.59

Quantity Discount

  • 5 - 9 $ 194.35
  • 10+ $ 173.89

Availability

  • 25 in Stock

Configure

You can configure this article with others. Please click the configure button below to start.