L2018S0604-T3,5X1 —  Non-Captive Linear Actuator - NEMA 8

Very compact linear actuator in size NEMA 8 (20 mm) with high positioning speeds, short positioning times and high thrust and drag forces. Low-friction PEEK bushing and nut in the front bearing flange for greater compensation of the axial play. Also available with integrated encoder for position feedback.

Please note:

  • The force and power ratings listed in the data sheets are based on a duty cycle of approx. 10% to 20% and must be reduced for higher values. 
  • Running up against fixed end stops should be avoided. 
  • Matching screws can be found here.

Technical Data

  • Size
  • Force 30 N
  • Current/Winding 0.6 A/Winding
  • Resistance per Winding 6.5 Ohm
  • Screw Lead 1 mm
  • Max. Axial Play ±0.06 mm
  • Weight 0.06 kg
  • NEMA
  • Speed 40 mm/s
  • Resolution (µm/step) 5 µm/step
  • Inductance per Winding 2 mH
  • Socket Length "L" 5 mm
  • Length "A"

Dimensions

L2018

Accessories

ZST3,5-1-200-1 Screw with Trapezoid Thread $ 21.04
ZST3,5-1-500 Screw with Trapezoid Thread $ 17.46
NANOLUBE-50G Lubricant $ 21.31

Order & Configure

Order information

$ 96.94

Quantity Discount

  • 5 - 9 $ 92.08
  • 10+ $ 82.39

Availability

  • 25 in Stock

Configure

You can configure this article with others. Please click the configure button below to start.