ASB42C048060-ENM – Brushless DC motor IP65 – NEMA 17
Volume Discount
- 1 - {{ pna.data.discounts[0].amount - 1 }}
- {{ discount.amount }}+
Single Price
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
- Our delivery time for this article will be appr. 10 to 12 weeks.
- The delivery time for this article will be appr. 2 weeks if all components are in stock.
NEMA 17 BLDC motor (42 mm) with protection class IP65 (except shaft output). With M16 and M12 connectors for power and rotary encoder. For higher torques and a wider performance range Nanotec offers planetary gearboxes with an identical construction.<strong/>
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 17
-
Rated Power 160 W
-
Rated Torque
-
Rated Current 4.63 A
-
Torque Constant 5.4 Ncm/A
-
Line to Line Resistance 0.58 Ohm
-
IP-Protection Motor
-
Encoder Type incremental
-
Length "A"
-
Brake
-
Size
-
Rated Voltage 48 V
-
Peak Torque
-
Rated Speed 6000 rpm
-
Rotor Inertia 96 gcm²
-
Line to Line Inductance 1.21 mH
-
Encoder
-
Operating Voltage (Encoder) 5 V
-
Weight
-
Encoder Resolution 1024 CPR
Dimensions

Creation in progress ...
Downloads
Datasheets
Certificates
Knowledge Base
Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
Accessories
ZK-M12-12-2M-1-AFF | Encoder cable straight, 2m |
|
||
ZK-M12-12-2M-2-PADP | Encoder cable angled, 2m |
|
||
ZK-TW-4-2M | Motor cable straight, 2m |
|