Non-captive, captive, external – NEMA 23

nema 23 non-captive

LA56 – Non-captive linear actuator – NEMA 23

Flexible and compact linear actuator with 56 mm flange. The threaded nut is injection molded into the hollow shaft and comes with a trapezoidal or an ACME thread. Please refer to the accessories list…
  • Size
  • NEMA 23 
  • Peak Force 352.2 N - 966.3 N
  • Current per Winding 2 A
  • Resolution 7.9 µm/step - 50.8 µm/step
nema 23 captive

LGA56 – Captive linear actuator – NEMA 23

Compact linear actuator with 56 mm flange. The integrated linear guide permits high-precision feeding without additional mechanical components and prevents the lead screw from rotating. The optimized…
  • Size
  • NEMA 23 
  • Peak Force 352.2 N - 966.3 N
  • Current per Winding 2 A
  • Resolution 7.9 µm/step - 50.8 µm/step
nema 23 external actuator

LSA56 – External linear actuator – NEMA 23

Compact linear actuator with 56 mm flange. The lead screw is attached to the motor shaft and comes with a trapezoidal or an ACME thread. Please refer to the accessories list for matching nuts. This…
  • Size
  • NEMA 23 
  • Peak Force 352.2 N - 966.3 N
  • Current per Winding 2 A
  • Resolution 7.9 µm/step - 50.8 µm/step

Linear actuators – NEMA 23

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}
Instructions/Help Share results

{{ pfinder.totalResults }} Results

Show

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales