DFA90S024027-A –  Brushless DC flat motor

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
Combine article

Matching motor controllers: C5-E-2X, N5-2-X

Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Rated Current 7.4 A
  • Line to Line Inductance 0.17 mH
  • Torque Constant 6.1 Ncm/A
  • Motor Connection PCB 
  • Peak Torque
  • Rated Power 130 W
  • Rated Speed 2720 rpm
  • Size
  • Line to Line Resistance 0.21 Ohm
  • Rotor Inertia 3000 gcm²
  • Weight
  • Peak Current 23 A
  • Length "A"
  • Rated Torque
  • Rated Voltage 24 V

Dimensions

DFA90
Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
 
 
 
  • {{ attribute.label }}

Accessories

ZK-DF90-500 Connection cable

Knowledge Base

Brushless direct current motors, abbreviated as BLDC motors, are – despite their name –  three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
More details