LA201S06-A-UECB –  Non-captive linear actuator – NEMA 8

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.

The motor cable is included in the scope of delivery.

Technical Data

  • Size
  • Shaft end Single 
  • Speed 60 mm/s
  • Thread Type ACME 
  • Thread Lead
  • Resistance per Winding 6.4 Ohm
  • Socket Length "L"
  • Length "A"
  • NEMA
  • Peak Force 33.7 N
  • Current per Winding 0.6 A
  • Thread Diameter
  • Resolution 10 µm/step
  • Inductance per Winding 2.6 mH
  • Max. Axial Play ±0.07 mm
  • Weight

Dimensions

LA20
Creation in progress ...

Force-Velocity Curve

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
 
 
 
  • {{ attribute.label }}

Accessories

SCREW-ABA-UECB-200 Lead screw with ACME thread
SCREW-ABA-UECB-300 Lead screw with ACME thread
SCREW-AAA-UECB-500 Lead screw with ACME thread
NANOLUBE-50G Bearing grease